Global icon

ZUHAUSE > Häufig gestellte Fragen > Wie kann ich überprüfen, ob das Produkt RoHS(EU)2015/863 (Vier-Phthalate-Verordnung) konform ist?

FAQ

How can I check whether the product is RoHS(EU)2015/863 (four phthalates regulation) compliant?
Publication: Mar. 13, 2018 Update: Jun. 7, 2024
A.

From March 15, 2018, [RoHS(EU)2015/863] is displayed for the product which is compliant
with RoHS 10 substances including four phthalates (DEHP, BBP, DBP, and DIBP).

If [RoHS(EU)2015/863] is not displayed, the product is noncompliant with RoHS 10 substances.


RoHS(EU)2015/863