-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
U.FL Series Recommended
Light Weight Micro SMT Coaxial Connector, 1.9mm to 2.4mm Mated Height
Features
1.9mm to 2.4mm Mated Height,
Light Weight SMT Micro Coaxial Connector
1. Space- Saving Design
2. Solderless Connection Type Available *U.FL(A)
3. RF Performance (up to 18GHz)
4. Ultra- Fine Coaxial (Fluorinated Resin Insulated Cables)
5. Supports Automatic Mounting
6. Clear, Tactile Lock
7. Halogen- Free and RoHS2 Compliant
8. Harnessable with SMA, MMCX and TNC on One Side
Video list
Specifications
- Connector Type
- Receptacle, Adapter, Tool
- Parts
- Generic Type
- SMA, U.FL
- Industry Standard
- Water Resistance
- Cable Assembly
- No, Yes
- Cable Length
- 30, 35, 40, 50, 60, 70, 80, 85, 90, 95, 100, 105, 110, 116, 120, 130, 140, 150, 160, 170, 180, 190, 200, 220, 250, 270, 300, 305, 350, 400, 420, 500, 600, 700, 800, 900, 1000 mm
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 3.0, 6.0, 8.0, 12.0, 18.0 GHz
- V.S.W.R.
- 1.2, 1.3 Max.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 30, 500, 1000, 10000
- Mounting Style
- SMT, THT
- Connector Orientation
- Straight, Right angle
- Center Contact Plating
- Gold
- Outer Contact Plating
- Gold, Nickel, Silver
- Recommended Coaxial Cable
- Cable Outer Diameter
- 0.81, 0.95, 1.13, 1.32, 1.37 mm
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 85, 90, 105 ℃
- Operating Temperature Min.
- -40, -10 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- White, Black, Gray
- Type 1 Mating Face Connector
- SMA_Jack, SMA_Plug, SMA, RP-TNC, U.FL, RP-SMA
- Type 2 Mating Face Connector
- U.FL_Plug, U.FL_Jack, U.FL, ML51
- Return Loss
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Other
- Harness Manufacturer Partner List - English [U.FL_Harness Manufacturer Partner List_Harness-Partner-DB.xlsx: 37 KB] * Member registration is required.* Only for members