- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
HR10-7R-6PA(73)
CL0110-0061-0-73
RoHS2
※ The actual product may differ from the image
- Part No.
- HR10-7R-6PA(73)
- Connector Type
- Receptacle
- Parts
- Generic Type
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On September. 25, 2023
Product information
- Part No.
- HR10-7R-6PA(73)
- CL No.
- CL0110-0061-0-73
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Rated Current
- 2.0 A
- Rated Voltage (AC)
- AC 100.0 V
- Rated Voltage (DC)
- DC 140.0 V
- Number of Positions
- 6
- Remarks on Number of Positions
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Water Resistance
- Contact Resistance
- 10.0 mΩ Max.
- Withstanding Voltage
- 300 V Max.
- Locking Style
- Push-pull
- Wire Termination Method
- Cable Outer Diameter
- Mating/Unmating Cycles
- 1000
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- THT
- Contact Plating
- Gold
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Shell Material
- Metal
- Finish on Shell
- Nickel
- RoHS2
- Conforming
- SVHC
- Contained
Mechanical Specifications
- Contact Gender
- Male
- Housing Color
- Panel Mounting Style
- Bulk-head
- Connector Orientation
- Straight
- PCB Stabilizing Feature
- Solder Wicking Prevention
- Key
- No
- Cap Material
Dimensional Information
- Plating Thickness
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Connector Length
- 11.0 mm
- Connector Width
- 8.85 mm
- Connector Height
- 12.0 mm
- UL Style Wire/Cable
- Notes on Recommended Wire
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 50 PCS
- Mass
- 2.53 g
- Static Sensitive
- No
- Qty/Box
- 500 PCS
Others
- Cable Assembly
- No
- Cable Length
- Cable Color
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HR10-7R-6PA(73)_CL0110-0061-0-73_2DDrawing_0000960988.pdf: 98 KB]
- Drawing (2D) - 日本語 [HR10-7R-6PA(73)_CL0110-0061-0-73_2DDrawing_0000678129.pdf: 97 KB]
- Specification Sheet - English [HR10-7R-6PA(73)_CL0110-0061-0-73_SpecSheet_0000065035.pdf: 35 KB]
- Specification Sheet - 日本語 [HR10-7R-6PA(73)_CL0110-0061-0-73_SpecSheet_0000524504.pdf: 70 KB]
Assembly Information
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES) [HR10-7R-6PA(73)_CL0110-0061-0-73_3DDrawing_IGES_0001221222I.zip: 278 KB]
- Drawing (3D) (STEP) [HR10-7R-6PA(73)_CL0110-0061-0-73_3DDrawing_STEP_0001221222S.zip: 151 KB]
- Foot Print (Allegro) [HR10-7R-6PA(73)_CL0110-0061-0-73_Footprint_Allegro_0001474457.zip: 143 KB] * Member registration is required.* Only for members
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Plug
Plug
Others
Straight
Plug
Plug
Straight
Plug
Plug