DF13-10P-1.25DSA(76)
CL0536-0109-0-76
RoHS2
- Part No.
- DF13-10P-1.25DSA(76)
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
Detailed SpecificationsLast Updated On September. 10, 2020
Product information
- Part No.
- DF13-10P-1.25DSA(76)
- CL No.
- CL0536-0109-0-76
Basic Specifications
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- UL
- Number of Positions
- 10
- Number of Rows (Interface)
- 1
- Mounting Pitch
- 1.25 mm
- Contact Pitch
- 1.25 mm
- Connector Length
- 14.15 mm
- Connector Width
- 3.4 mm
- Connector Height
- 4.3 mm
- Mounting Style
- THT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Staggered Lead
- No
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 50
- Contact Plating
- Gold
- Plating Thickness
- 0.2 μm
- Housing Color
- Beige
- Wire Termination Method
- Recommended Wire Type
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
- -35 ℃
- Panel Mounting Style
Mechanical Specifications
- Locking Style
- Friction
- Key
- No
- Finger Protection
- Metal Shields
- No
Electrical Specifications
- Rated Current
- 1.0 A
- Rated Voltage (AC)
- AC 150.0 V
- Rated Voltage (DC)
- Contact Resistance
- Withstanding Voltage
- 500 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- UL 1571, 1061
- Min. Wire Insulation Diameter
- 0.52 mm
- Max. Wire Insulation Diameter
- 1.0 mm
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Tube
- Purchase Unit
- 34 PCS
- Pick-up Tape
- Mass
- 0.19 g
- Static Sensitive
- Qty/Box
- 10200 PCS
Others
- Cable Color
- Glow Wire Compliant
- No
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [EDCX-083673-76-00_0001293033.pdf: 126 KB]
- Drawing (2D) - 日本語 [ADCX-083673-76-00_0001293032.pdf: 117 KB]
- Specification Sheet [SLCX-083673-76-00_0001291613.pdf: 116 KB]
- Drawing (3D) (IGES) [WNCW-1600210_0001217267I.zip: 137 KB]
- Drawing (3D) (STEP) [WNCW-1600210_0001217267S.zip: 107 KB]
- Product Guidelines[Details are available on Product Series page.]