Global icon

Home DF5 Series DF5A-16DS-5C

DF5A-16DS-5C

CL0676-0038-1-00

RoHS2

※ The actual product may differ from the image
  • Part No.
  • DF5A-16DS-5C
  • Connector Type
  • Socket
  • Parts
  • Cable Assembly
  • No
  • Industry Standard

Detailed SpecificationsLast Updated On September. 04, 2020

Product information
  • Part No.
  • DF5A-16DS-5C
  • CL No.
  • CL0676-0038-1-00
  • Connector Type
  • Socket
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • Safety Standards
  • C-UL/CSA, UL
  • Number of Positions
  • 16
  • Number of Rows (Interface)
  • 2
  • Mounting Pitch
  • Contact Pitch
  • 5.0 mm
  • Connector Length
  • 40.5 mm
  • Connector Width
  • 15.5 mm
  • Connector Height
  • 18.5 mm
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
  • White
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
  • Latch-lock
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
  • UL 1007, 1015
  • Min. Wire Insulation Diameter
  • Max. Wire Insulation Diameter
  • Notes on Recommended Wire
  • 0
  • Cable Outer Diameter
  • Tab Width (mm)
  • Packaging Type
  • Bag
  • Purchase Unit
  • 100 PCS
  • Pick-up Tape
  • Mass
  • 3.44 g
  • Static Sensitive
  • Qty/Box
  • 1000 PCS