Global icon

Home Series Name
Results:6items
  • DF22
    Recommended

    DF22 Series

    [EnerBee™]

    7.92mm Contact Pitch High Current Connectors for Internal Power Supplies (UL, C-UL and TÜV Listed)

    1. Rated up to 30A
    2. Positive Locking Function
    3. Prevention of Incorrect Connections
    4. Molded-in contact retention tabs
    5. Prevention of incorrect board placement
    6. Supports resin sealing
    7. Prevention of Short Circuits between Adjacent Contacts
    8. Increased Retention Force of Crimped Contacts
    9. Full Line of Crimp Socket Contacts
    10. In-line Connections
    11. UL, C-UL, and TÜV Certified.
    12. Glow Wire compliance (Compliant with IEC 60695-2-11)

     

    Caution:
    Please use a retainer to reduce the load on the Crimp socket or In-line plug connector.

    Gold-plated products are standard for this product in order to support high current. Be sure to select a gold-plated product for use in an environment with temperature changes and vibration.

    • Connector Type
    • Contact, Socket, Header, In-line plug, Accessory
    • Parts
    • Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 7.92 mm
    • Contact Pitch
    • 7.92 mm
    • Connector Length
    • 8.0, 9.3, 10.8, 15.3, 15.5, 17.22, 18.0, 19.8, 23.22, 23.42, 25.14, 26.0, 27.72, 31.14, 31.34, 33.06, 35.64, 39.26, 40.98, 43.56 mm
    • Connector Width
    • 12.45, 23.0, 24.0, 34.95 mm
    • Connector Height
    • 11.55, 12.2, 12.72, 12.75, 18.1, 20.14, 21.79 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin, Tin-Copper
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Red, Black, Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 12, 16
    • Recommended Max. Wire Size (AWG)
    • 10, 14, 16
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Snap-in
  • DF60
    Recommended

    DF60 Series

    [EnerBee™]

    65A 10.16mm pitch Wire-to-Board Connectors for Internal Power Supply

    1. High current capacity
    2. Secure lock mechanism ensures complete mating
    3. Highly reliable 5-point contact structure
    4. Molded lance design
    5. Mis-insertion prevention for headers
    6. Prevention of solder cracks
    7. Design Prevents short-circuits between contacts
    8. Compliant to UL, C-UL and TÜV specifications
    9. Glow Wire compliance(Compliant with IEC 60695-2-11)
    10. Finger-safe (Electric shock prevention) type available

     

     

     

    • Connector Type
    • Contact, Socket, Header, In-line plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5, 6
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 10.16 mm
    • Contact Pitch
    • 10.16 mm
    • Connector Length
    • 15.2, 15.8, 22.36, 29.2, 32.52, 39.36, 42.68, 49.52, 49.72, 52.84, 59.68, 63.0, 69.84 mm
    • Connector Width
    • 15.7, 24.4, 25.0, 26.1, 38.6, 39.6 mm
    • Connector Height
    • 15.9, 16.65, 17.35, 18.0, 18.6, 21.5 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Red, Black, Gray
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 8, 12
    • Recommended Max. Wire Size (AWG)
    • 8, 10
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Screw
  • DF63
    Recommended

    DF63 Series

    [EnerBee™]

    15A 3.96mm pitch Wire-to-Board Connectors for Internal Power Supply
     (UL, C-UL, TÜV, Listed)

    1. Rated for up to 15A (16 AWG, 1pos.)
    2. Secure mating and clear tactile click
    3. Prevents incomplete insertion of the crimp contact
    4. Prevents incorrect mating
    5. Reverse mounting prevention to PCB
    6. Molded lance design
    7. Short-circuit prevention
    8. Suitable for potting ;up to 5mm
    9. Solder crack prevention
    * Keying options were provided to prevent incorrect connections.
    * Supports 7.92mm pitch

     

    • Connector Type
    • Contact, Socket, Header, In-line plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5, 6
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 3.96, 7.92 mm
    • Contact Pitch
    • 3.96, 7.92 mm
    • Connector Length
    • 6.2, 8.36, 8.66, 12.32, 12.62, 14.2, 16.28, 16.58, 16.66, 20.24, 20.54, 20.62, 24.2, 24.5, 24.58, 28.54, 32.5 mm
    • Connector Width
    • 8.0, 8.56, 13.3, 14.2 mm
    • Connector Height
    • 8.8, 9.0, 10.0, 23.75 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 18, 22
    • Recommended Max. Wire Size (AWG)
    • 16, 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Snap-in
  • DF63W
    Recommended

    DF63W Series

    [EnerBee™]

    3.96mm pitch compact waterproof connectors for internal power supplies

    1. Max current of 14A
    2. Compact shape designed for wiring through narrow areas
    3. IP67 Rated
    4. Simplified wire insertion
    5. Positive lock structure
    6. Compatible with a wide variety of cables
    7. Mis-mating prevention with color and guide key options

     

    • Connector Type
    • Contact, Socket, In-line plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 2, 3, 4
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • Contact Pitch
    • 3.96 mm
    • Connector Length
    • 11.66, 13.16 mm
    • Connector Width
    • 22.0, 37.96 mm
    • Connector Height
    • 10.36, 11.2, 14.76, 15.7 mm
    • Mounting Style
    • Mounting Side
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 18, 22
    • Recommended Max. Wire Size (AWG)
    • 16, 20
    • Recommended Min. Wire Size (mm²)
    • 22.0 mm²
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
  • EF2
    Recommended

    EF2 Series

    [ZERO SCREW] Up to 400A ZERO SCREW™ Terminal Block (JIS C8201-7-1)

    1. Quick and secure single action positive lock structure
    2. Easy operation simplifies maintenance especially in narrow and dimly lit places
    3. Easy connection with standard ring terminals
    4. Highly reliable connection with unique contact spring structure
    5. Wide variety of cable sizes and currents supported
    Applicable : 1.25m㎡ to 200m㎡
    Rated current : 16A to 400A
    6. Easy crimping termination with commercially available JIS crimp tools
    7. UL and TÜV certification pending

    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 40.0, 70.0, 175.0, 310.0, 400.0 A
    • Rated Voltage (AC)
    • AC 600.0, 1000.0 V
    • Rated Voltage (DC)
    • DC 600.0, 1500.0 V
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 2500, 5000 V Max.
    • Locking Style
    • Wire Termination Method
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 50
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Finish on Shell
  • EF1

    EF1 Series

    Simple Assembly In-Line Power Connectors for up to 160A

    1. Simplified assembly
    2. Quick, snap in lock
    3. 160A rated current capacity when using 38mm2 cable
    4. Multiple mounting options
    5. Simplified crimp terminations
    6. Equipped with guide keys
    7. Pending TÜV, UL certifications
    8. RoHS compliant

    • Connector Type
    • Plug, Receptacle, Contact, Others
    • Parts
    • Sleeve
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, TÜV
    • Performance Characteristics
    • Rated Current
    • 130.0, 160.0 A
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 3310 V Max.
    • Locking Style
    • Latch-lock
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • 11.7, 12.4 mm
    • Mating/Unmating Cycles
    • 30
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Tin
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
Results:6items