Global icon

Home Series Name
Results:1items
  • DM3

    DM3 Series

    microSD™ Card Connectors

    1. Extremely small size
    2. Reverse card insertion protection
    3. Effective ground and shield configuration
    4. Rigid and strong construction
    5. Card detection switch
    • Connector Type
    • Socket
    • Parts
    • Generic Type
    • Industry Standard
    • Recommended Card Type
    • microSD Card
    • Mounting Side
    • Standard on-Board, Reverse on-Board
    • Mounting Style
    • SMT
    • CardBus
    • Metal Shields
    • Yes
    • Eject Button Side
    • Connector Height
    • 1.68, 1.83 mm
    • Stand-off
    • Detection Switch
    • Yes
    • Eject Mechanism
    • Push-push, Hinge
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Mating/Unmating Cycles
    • 5000, 10000
    • Number of Positions
    • 8
    • Mounting Pitch
    • 1.1 mm
    • Contact Pitch
    • 1.1 mm
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
Results:1items