Global icon

Home Series Name
Results:1items
  • DM1

    DM1

    SD Memory Card Connectors

    1. Withstands higher force of card insertion
    2. No damage to the card when accidentally pulled-out
    3. Accidental card fall-out prevention
    4. Reliable Card Insertion and Withdrawal
    5. Designed to accept Secure Digital I/O card (Built-in Ground Contact)
    • Connector Type
    • Socket
    • Parts
    • Generic Type
    • Industry Standard
    • Recommended Card Type
    • SD Card
    • Mounting Side
    • Standard on-Board, Reverse on-Board
    • Mounting Style
    • SMT
    • CardBus
    • Metal Shields
    • Yes
    • Eject Button Side
    • Connector Height
    • 2.9 mm
    • Stand-off
    • Detection Switch
    • Yes
    • Eject Mechanism
    • Push-push
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 9
    • Mounting Pitch
    • 2.5 mm
    • Contact Pitch
    • 2.5 mm
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃