Global icon

Home Series Name
Results:4items
  • BM28
    Recommended

    BM28 Series

    0.35mm pitch, 0.6mm height, Board to Board or Board to FPC Connectors with Rated Current Up to 5A

    1. Rated current 5A
    2. Highly reliable contact design
    3. Good mating operation
    4. Supports USB3.1 Gen.2 (10Gbps) transmission
    • Connector Type
    • Plug, Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.6 mm
    • Mated Height (Max.)
    • 0.6 mm
    • Mated Height (STEP)
    • 0.6 mm
    • Number of Positions
    • 6, 10, 16, 18, 20, 24, 30, 34, 36, 40, 44, 50, 58, 60
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 5.0 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
  • FH34
    Recommended

    FH34 Series

    0.5mm Pitch, 1.0mm above the board Top and Top/Bottom Contact, Back-Flip
    Actuator Flexible Printed Circuit & Flexible Flat Cable ZIF Connectors

    1. Low-profile
    With the 1.0mm above the board and width of 3.8mm the connectors are used in space saving applications.
    2. FH34SRJ : Increased FPC/FFC retention force
    As compared with existing similar construction connectors :
    * In horizontal direction : Approximately 2.6 times higher
    * In vertical direction : Approximately 2 times higher
    3. FH34D : Mechanical lock type
    FPC/FFC retention force can be further enhanced by the mechanism of lock contacts.
    * In horizontal direction : Approximately 2.5N higher than FH34SRJ
    4. Unique Back-Flip rotating actuator
    The rotating actuator opens from the back of the connector, assuring reliable electrical and mechanical
    connection.
    5. Easy FPC insertion and reliable electrical connection
    Proven Flip Lock actuator allows easy insertion of FPC and provides a tactile sensation when fully closed,
    confirming complete electrical and mechanical connection.
    6. Delivered with the actuator open
    FPC/FPC can be immediately inserted without the need for the opening of the actuator.
    7. Accepts standard FPC thickness
    0.3mm thick standard Flexible Printed Circuit (FPC) can be used. This is the only ultra-low profile ZIF
    connector using standard FPC.
    8. Conductive traces on the PCB can run under the connector
    No exposed contacts on the bottom of the connector.
    9. Halogen-free*
    *As defined by IEC61249-2-21
    Br-900ppm maximum, Cl-900ppm maximum,
    Cl + Br combined-1,500ppm maximum
    10. Board placement with automatic equipment
    Flat upper surface and tape and reel packaging facilitate vacuum pick-up and placement.
    Standard reel packaging contains 5000 connectors.

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 4.0, 4.5, 5.0, 5.5, 6.0, 6.5, 7.0, 7.5, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0, 14.0, 15.0, 17.0, 19.0, 22.0, 24.5, 27.0 mm
    • Connector Height
    • 1.0 mm
    • Connector Width
    • 3.8, 3.82 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 4, 5, 6, 7, 8, 9, 10, 11, 12, 14, 16, 18, 20, 22, 24, 26, 30, 34, 40, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • USB3.1, eDP, MIPI, SATA, PCIe Gen 3, MIPI D-PHY, eDP1.3
    • Transmission Rate
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH62
    Recommended

    FH62 Series

    0.25mm pitch, 1.1mm high, Top Contact Single Action Lock, High FPC Retention Force FPC connector

    1. Space-saving design
    2. Automatic single action lock design
    3. High FPC retention force
    4. Easy FPC insertion
    5. Supports 0.3mm-thick FPC
    6. Supports high speed transmission
    7. Environmental

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 6.46, 7.46, 8.46, 10.96, 11.96, 12.96, 13.46, 16.96, 18.46 mm
    • Connector Height
    • 1.1 mm
    • Connector Width
    • 4.0 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • Non-ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Number of Positions
    • 13, 17, 21, 31, 35, 39, 41, 55, 61
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.25 A
  • FH72
    Recommended

    FH72 Series

    0.3mm Pitch, 0.9mm Height, Top Contact One Action Lock, High FPC Retention Force Connector

    1. Space-saving design
    2. Automatic one action lock design
    3. High FPC retention force
    4. Easy FPC insertion
    5. Compatible with 0.2mm thickness FPC
    6. Detect FPC Mis-Mating with Original Structure
    7. Environmental

     

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.6 mm
    • Connector Length
    • 6.7 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.5 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • Non-ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Number of Positions
    • 11
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.3 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
Results:4items