Global icon

Home Series Name
Results:8items
  • FH34SRJ
    Recommended

    FH34SRJ

    0.5mm Pitch, 1.0mm above the board Top and Top/Bottom Contact, Back-Flip
    Actuator Flexible Printed Circuit & Flexible Flat Cable ZIF Connectors

    1. Low-profile
    With the 1.0mm above the board and width of 3.8mm the connectors are used in space saving applications.
    2. Increased FPC/FFC retention
    As compared with existing similar construction connectors :
    * In horizontal direction : Approximately 2.6 times higher
    * In vertical direction : Approximately 2 times higher
    3. Unique Back-Flip rotating actuator
    The rotating actuator opens from the back of the connector, assuring reliable electrical and mechanical
    connection.
    4. Easy FPC insertion and reliable electrical connection
    Proven Flip Lock actuator allows easy insertion of FPC and provides a tactile sensation when fully closed,
    confirming complete electrical and mechanical connection.
    5. Delivered with the actuator open
    FPC/FPC can be immediately inserted without the need for the opening of the actuator.
    6. Accepts standard FPC thickness
    0.3mm thick standard Flexible Printed Circuit (FPC) can be used. This is the only ultra-low profile ZIF
    connector using standard FPC.
    7. Conductive traces on the PCB can run under the connector
    No exposed contacts on the bottom of the connector.
    8. Halogen-free*
    *As defined by IEC61249-2-21
    Br-900ppm maximum, Cl-900ppm maximum,
    Cl + Br combined-1,500ppm maximum
    9. Board placement with automatic equipment
    Flat upper surface and tape and reel packaging facilitate vacuum pick-up and placement.
    Standard reel packaging contains 5000 connectors.
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 4.0, 4.5, 5.0, 5.5, 6.0, 6.5, 7.0, 7.5, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0, 14.0, 15.0, 17.0, 19.0, 22.0, 24.5, 27.0 mm
    • Connector Height
    • 1.0 mm
    • Connector Width
    • 3.8, 3.82 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 4, 5, 6, 7, 8, 9, 10, 11, 12, 14, 16, 18, 20, 22, 24, 26, 30, 34, 40, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • USB3.1, eDP, MIPI, SATA
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH58
    Recommended

    FH58

    0.2mm/0.25mm Pitch, 0.9mm Height, Top and Bottom Contact, Back Flip, High FPC Retention Force Connector

    1. Maximizes board space
    2. High FPC retention force
    3. High reliability top and bottom contact structure
    4. Supports high-speed transmissions
    5. Environmentally friendly
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4, 0.5 mm
    • Connector Length
    • 3.5, 7.8, 8.6, 9.8, 11.8 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.1 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 7, 31, 35, 41, 51
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.2, 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • USB3.0, eDP, MIPI
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
  • FH62
    Recommended

    FH62

    0.25mm pitch, 1.1mm high, Top Contact Single Action Lock, High FPC Retention Force FPC connector

    1. Space-saving design
    2. Automatic single action lock design
    3. High FPC retention force
    4. Easy FPC insertion
    5. Supports 0.3mm-thick FPC
    6. Supports high speed transmission
    7. Environmental
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 6.46, 7.46, 8.46, 10.96, 11.96, 12.96, 13.46, 16.96, 18.46 mm
    • Connector Height
    • 1.1 mm
    • Connector Width
    • 4.0 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • Non-ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Number of Positions
    • 13, 17, 21, 31, 35, 39, 41, 55, 61
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.25 A
  • FH64MA
    Recommended

    FH64MA

    0.25mm Pitch, 0.5mm High, Top Contact, Back Flip Super Low Profile FPC Connector

    1. Super low profile, top contact
    2. Space-saving design
    3. Smooth FPC insertion
    4. High FPC retention force
    5. Easy-to-manufacture FPC in spite of the narrow pitch
    6. Detects unmated FPC by means of the proprietary mechanism.
    7. Halogen free
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 3.7, 4.7, 5.7, 6.7 mm
    • Connector Height
    • 0.5 mm
    • Connector Width
    • 3.15 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 7, 11, 15, 19
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
  • FH72
    Recommended

    FH72

    1. Space-saving design

    2. Automatic one action lock design

    3. High FPC retention force

    4. Easy FPC insertion

    5. Compatible with 0.2mm thickness FPC

    6. Detect FPC Mis-Mating with Original Structure

    7. Environmental

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.6 mm
    • Connector Length
    • 6.7 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.5 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • Non-ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Number of Positions
    • 11
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.3 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
  • TF31
    Recommended

    TF31

    0.5mm and 1.0mm Pitch Connector for FFC/FPC

    1. Multiple height and pitch variations available
    2. FPC side catcher design
    3. Easy FPC insertion
    4. Prevents actuator separation
    5. Actuator protection
    6. Maximizes board space
    7. Automatic board placement capable
    8. RoHS compliant, and halogen free
    ※As defined by IEC61249-2-21 Br 900ppm or less, Cl 900 ppm or less, Br + Cl 1,500 ppm or less
    Category FPC/FFC / Horizontal Type
    Industry Robots / Service Robots
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5, 1.0 mm
    • Connector Length
    • 6.3, 7.3, 7.8, 8.3, 9.3, 10.3, 10.8, 11.3, 12.3, 12.8, 13.3, 14.3, 14.8, 15.3, 16.3, 17.3, 18.3, 19.3, 20.3, 21.8, 22.3, 24.3, 26.8, 29.3, 30.3, 30.8, 31.8, 34.3 mm
    • Connector Height
    • 1.75, 2.0 mm
    • Connector Width
    • 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 4, 5, 6, 7, 8, 10, 12, 13, 14, 16, 17, 18, 20, 21, 22, 24, 26, 28, 30, 32, 35, 36, 40, 45, 50, 55, 60
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5, 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH35C
    0.3 mm pitch, 0.9 mm height, back flip type dual-sided FPC connector

    1. 0.3 mm pitch, Dual-sided connector
    2. Improved FPC retention force achieved through the use of our proprietary contact structure and a back flip Actuator.
    3. Supports high speed transmissions
    4. Delivered with actuator open
    5. Easy FPC Insertion
    6. Compatible with 0.2mm thick FPC
    7. Bottom side protection
    8. Halogen Free
    9. Compatible with Automatic Mounting
    Category FPC/FFC / Horizontal Type
    Industry Robots / Drone
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.6 mm
    • Connector Length
    • 4.3, 4.9, 5.5, 6.1, 6.7, 7.3, 7.9, 8.5, 9.1, 9.7, 10.9, 11.5, 12.1, 12.7, 13.3, 13.9, 15.1, 16.3, 16.9, 18.1, 19.9 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 4.2 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 9, 11, 13, 15, 17, 19, 21, 23, 25, 27, 31, 33, 35, 37, 39, 41, 45, 49, 51, 55, 61
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.3 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • eDP, MIPI
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
  • FH53
    0.2 mm Pitch, 0.65 mm Height, Top Contact, Back Flip FPC Connector

    1. Low-profile, top contact FPC connector
    2. Maximizes board space
    3. Supports high-speed transmissions
    4. Multi-functional chucking metal
    5. Simplified FPC insertion
    6. Reduces assembly procedures
    7. Fully molded structure aids PCB layout
    8. Halogen-free
    9. Supports automatic pick-n-place mounting
    Category FPC/FFC / Horizontal Type
    Industry Robots / Drone
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4 mm
    • Connector Length
    • 9.8 mm
    • Connector Height
    • 0.65 mm
    • Connector Width
    • 3.2 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 19, 41
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.2 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • eDP, MIPI
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A