- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
DF5A-4S-5C
CL0676-0009-3-00
RoHS2
※ The actual product may differ from the image
- Part No.
- DF5A-4S-5C
- Connector Type
- Socket
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On May. 02, 2024
Product information
- Part No.
- DF5A-4S-5C
- CL No.
- CL0676-0009-3-00
Basic Specifications
- Connector Type
- Socket
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- C-UL/CSA, UL
- Number of Positions
- 4
- Rated Current
- 8.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 500.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 500.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 1
- Mounting Pitch
- Contact Pitch
- 5.0 mm
- Connector Length
- 20.5 mm
- Connector Width
- 10.15 mm
- Connector Height
- 18.5 mm
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Mating/Unmating Cycles
- Contact Plating
- Plating Thickness
- Housing Color
- White
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -35 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Latch-lock
- Key
- No
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- Withstanding Voltage
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- UL 1007, 1015
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 100 PCS
- Pick-up Tape
- Mass
- 1.04 g
- Static Sensitive
- Qty/Box
- 3000 PCS
Others
- Cable Color
- Glow Wire Compliant
- Yes
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF5A-4S-5C_CL0676-0009-3-00_2DDrawing_0000992056.pdf: 91 KB]
- Drawing (2D) - 日本語 [DF5A-4S-5C_CL0676-0009-3-00_2DDrawing_0000841197.pdf: 100 KB]
- Specification Sheet - English [DF5A-4S-5C_CL0676-0009-3-00_SpecSheet_0000416964.pdf: 102 KB]
- Specification Sheet - 日本語 [DF5A-4S-5C_CL0676-0009-3-00_SpecSheet_0000999736.pdf: 130 KB]
- Certifications (UL) [DF5A-4S-5C_CL0676-0009-3-00_Certifications_UL_0001457471.pdf: 361 KB]
- Certifications (UL/cUL) [DF5A-4S-5C_CL0676-0009-3-00_Certifications_cUL_0001457472.pdf: 54 KB]
Fitting Terminals / Housings
Part No.
Recommended Wire Size
AWG 18.0-22.0
AWG 18.0-22.0
AWG 18.0-22.0
AWG 18.0-22.0
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Header
Header