EX-PG
CL0232-0629-0-00
RoHS2
※ The actual product may differ from the image
- Part No.
- EX-PG
- Connector Type
- Others
- Parts
- Panel Mounting Style
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- EX-PG
- CL No.
- CL0232-0629-0-00
Basic Specifications
- Connector Type
- Others
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
- Salt Spray Test Duration (Corrosion Resistance)
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
- Mounting Side
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
- -25 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- RoHS2
- Conforming
- SVHC
- Contained
- Connector Type Details
- Accessory
Mechanical Specifications
- Mounting Pitch
- Number of Rows (Interface)
- Plating Thickness
- Staggered Lead
- Key
- Finish on Shell
- Nickel
- Shell Material
- Contact Gender
- Housing Color
- Metal Shields
- PCB Stabilizing Feature
- Cap Material
- Finger Protection
- Solder Wicking Prevention
Electrical/Optical Specifications
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
- Bag
- Purchase Unit
- 2 PCS
- Mass
- 1.41 g
- Pick-up Tape
- Static Sensitive
- Qty/Box
- 2000 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [EX-PG_CL0232-0629-0-00_2DDrawing_0000964651.pdf: 52 KB]
- Drawing (2D) - 日本語 [EX-PG_CL0232-0629-0-00_2DDrawing_0000722127.pdf: 53 KB]
- Specification Sheet - English [EX-PG_CL0232-0629-0-00_SpecSheet_0000155324.pdf: 75 KB]
- Specification Sheet - 日本語 [EX-PG_CL0232-0629-0-00_SpecSheet_0001048946.pdf: 78 KB]