Global icon

Home DF13 Series DF13-12P-1.25DS(20)

DF13-12P-1.25DS(20)

CL0536-0161-0-20

RoHS2

※ The actual product may differ from the image
  • Part No.
  • DF13-12P-1.25DS(20)
  • Connector Type
  • Header
  • Parts
  • Cable Assembly
  • No
  • Industry Standard

Detailed SpecificationsLast Updated On April. 28, 2020

Product information
  • Part No.
  • DF13-12P-1.25DS(20)
  • CL No.
  • CL0536-0161-0-20
  • Connector Type
  • Header
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • Safety Standards
  • UL
  • Number of Positions
  • 12
  • Number of Rows (Interface)
  • 1
  • Mounting Pitch
  • 1.25 mm
  • Contact Pitch
  • 1.25 mm
  • Connector Length
  • 16.65 mm
  • Connector Width
  • 5.4 mm
  • Connector Height
  • 3.6 mm
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
  • Beige
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
  • 1.0 A
  • Rated Voltage (AC)
  • AC 150.0 V
  • Rated Voltage (DC)
  • Contact Resistance
  • Withstanding Voltage
  • 500 V Max.
  • Performance Characteristics
  • Transmission Rate
  • UL Style Wire/Cable
  • UL 1571, 1061
  • Min. Wire Insulation Diameter
  • 0.52 mm
  • Max. Wire Insulation Diameter
  • 1.0 mm
  • Notes on Recommended Wire
  • 0
  • Cable Outer Diameter
  • Tab Width (mm)
  • Packaging Type
  • Tube
  • Purchase Unit
  • 29 PCS
  • Pick-up Tape
  • Mass
  • 0.284 g
  • Static Sensitive
  • Qty/Box
  • 5075 PCS
  • Cable Color
  • Glow Wire Compliant
  • No
  • Remarks
  • Standard product

  Part No.
Connector Orientation , Connector Type
*Please be careful about the connection of dissimilar metal plating types.