Global icon

TM-W Series

Wire Lead Type Modular Jack


Features

Wire Lead Type Modular Jack
  • Connector Type
  • Receptacle, Jack, Others
  • Parts
  • Panel Mounting Style
  • Screw, Snap-in
  • Cable Assembly
  • No, Yes
  • Cable Length
  • 50, 51, 60, 64, 70, 80, 90, 100, 110, 130, 140, 150, 153, 160, 170, 190, 200, 205, 210, 230, 250, 300, 330, 350, 400, 450, 480, 500, 530, 700, 1200 mm
  • Generic Type
  • RJ-11, RJ-45
  • Industry Standard
  • FCC, ISO8877
  • Safety Standards
  • UL
  • Performance Characteristics
  • CAT3
  • Transmission Rate
  • 0.01 Gbps
  • Water Resistance
  • Opening Size
  • 4, 6, 8, 12
  • Number of Positions
  • 2, 4, 6, 8, 12, 24
  • Number of Ports
  • 1, 2, 3
  • Metal Shields
  • No
  • Wire Termination Method
  • Mounting Style
  • Connector Orientation
  • Contact Plating
  • Gold
  • Rated Current
  • 0.1, 0.5 A
  • Rated Voltage (AC)
  • AC 125.0 V
  • Rated Voltage (DC)
  • DC 56.5 V
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
  • 200, 230
  • Operating Temperature Max.
  • 60 ℃
  • Operating Temperature Min.
  • -25 ℃
  • Cable Color
  •  , Black

Major Applications/Product Categories

I/O

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.