Global icon

Select Map of Narrow Pitch Connectors

This page summarizes the board-to-FPC / narrow-pitch connectors.
On this page, you can choose the best connector for use, size and current rating.
Feel free to contact us for technical questions.

Please choose the connector type that suits your needs from the following connector types.
By selecting a connector type, this allows you to compare connector specs by type.

Standard Type Select Map

  • STEP 1
    Select map of standard type connectors.
    Select the desired connector pitch/stacking height combination from the table below.
    The number of applicable connectors is shown.
  • STEP 2
    For series with multiple pitch/stacking height combinations,
    compare specs and choose the connector that is closest to your needs.
  • STEP 3
    If you have any questions or orders about the product,
    please feel free to contact us  here.
Height, Pitch 0.3 0.35 0.4
0.5 2 Series
0.6 4 Series
0.7
0.8 1 Series 1 Series
0.9
1.0 1 Series
1.5~4.0 1 Series
Size description

Pitch=0.3, Height=0.5

Series Product Width
(mm)
No. of Signal Contacts Power Contact Current Rating
(A/pin)
Length Dimension
(mm)
BM55 Series 1.5 2 5.0 Ln+2.46
BM55 Series
BK10 Series 1.7 30 5.0 Ln+2.95
BK10 Series

*1: The power pins are 2.     *2: Ln = pitch x No. of pos./2

Pitch=0.35, Height=0.6

Series Product Width
(mm)
No. of Signal Contacts Power Contact Current Rating
(A/pin)
Length Dimension
(mm)
BK13 Series 1.9 10, 24, 32, 40, 50, 60 5.0 Ln+2.6
BK13 Series
BM28 Series 1.7 6, 10, 16, 18, 20, 24, 30, 34, 36, 40, 44, 46, 50, 58, 60 5.0 Ln+2.95
BM28 Series
BM29 Series 1.5 2, 4, 6, 12, 24 3.0 Ln+2.46
BM29 Series
BM23FR Series 1.98 10, 14, 20, 24, 30, 40, 42, 44, 46, 50, 54, 64 Ln+2.85
BM23FR Series

*1: The power pins are 2.     *2: Ln = pitch x No. of pos./2

Battery Type Select Map

Select map of battery type connectors.
Compare the specs and choose the connector that's closest to your needs.

Size description

Pitch=0.35, Height=0.6

Series Product Width
(mm)
No. of Signal Contacts Power Contact Current Rating
(A/pin)
Length Dimension
(mm)
BM50 Series 2.0 4 15 Ln+4.15
BM50 Series
BM29 Series 1.5 2, 4, 6, 12, 24 3.0 Ln+2.46
BM29 Series

*1: The power pins are 2. *2: Ln = pitch x No. of pos./2

Pitch=0.4, Height=0.7

Series Product Width
(mm)
No. of Signal Contacts Power Contact Current Rating
(A/pin)
Length Dimension
(mm)
BK22 Series 2.3 4.6 15 Ln+4.6
BK22 Series
BM25 Series 2.6 410 Ln+4.6
BM25 Series

*1: The power pins are 2. *2: Ln = pitch x No. of pos./2

High Speed Type Select Map

Select map for high-speed type (high-speed transmission) connectors.
Compare the specs and choose the connector that's closest to your needs.

Size description

Pitch=0.35, Height=0.6

Series Product Width
(mm)
No. of Signal Contacts RF Signal Characteristic Length Dimension
(mm)
BK35 Series 2.2 16, 30, 56 0~5GHz:1.3MAX
5~10GHz:1.4MAX
10~20GHz:1.5MAX
20~40GHz:1.8MAX
Plug: Ln+3.15
Receptacle: Ln+3.75
BK35 Series

*Ln = pitch x (No. of pos./2-1)